Engineered Plastics for Healthcare & Medical Applications

HM MDR webinarweb2021

Tackle MDR requirements with your supplier’s material expertise

FEP

Resists highly corrosive processes

HiMod®

High wear and chemical resistance

Nylon

PEEK

High strength, toughness and biocompatibility

PVC

Maximum fluid flow characteristics

TPE

FDA and USP compliant for tubing

Turcon®

Widest variety of PTFE based materials on the market

Zurcon®

Low friction and high wear resistance