Fort Wayne
Location: Fort Wayne, Indiana, USA | Size: 10,000 square meters/ 108,000 square feet
Products for Healthcare & Medical:
- Manufactures a wide range of seal profiles in Turcon® PTFE based materials
Materials for Healthcare & Medical:
- The Turcon® MF range of polytetrafluoroethylene (PTFE) has been specially engineered and manufactured for hygienic applications
- Materials compliant with all relevant standards and approvals for life sciences
- FDA compliant compounds developed for the Life Sciences industry
Services for Healthcare & Medical:
- Home of R&D center for the Americas providing specialized life sciences support to customers globally
- Utilize the most advanced modeling and Finite Element Analysis (FEA) to design the optimal component
- Automated Assembly of Seals and Bearings
- ProtoXpress provides customers with rapid prototypes
- Express delivery supports short lead times if required
Facility Approvals Relevant to Healthcare & Medical:
- Quality management system certified to ISO 9001 and AS 9100
- ISO 14001 certified environmental management system