Encapsulated O-Ring is produced from silicon or fluorocarbon with a seamless FEP jacket. These seals can solve sealing problems due to their chemical resistance coupled with elastic properties and low friction. Available to ISO 3601, AS 568 A, BS 1806 and BS 4518 and other standards including hollow and square sections. Available in both inch and metric sizes.To search for available articles, please use the Electronic Catalog:E-Catalog metricE-Catalog inch
Are you looking for this?
Are you looking for this?
Product Images
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
Pressure Table
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs