A further development of the Turcon® Glyd Ring® T provides improved leakage control and better resistance to extrusion. It is a double-acting O-Ring energized rod seal for dynamic applications that can be installed in grooves to ISO 7425. It offers low friction with no stick-slip, minimal break out force and high wear resistance.