contactusurl/vi-vn/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingAre you looking for this?Your Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticles,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
In heavy duty applications, leak-free performance and good service life cannot be assured by a single seal; therefore, specially developed system seals are arranged in series, building a tandem configuration. This innovative design incorporates large radius rounded edges on the seal ring and Back-up Ring that lower contact pressure, allowing a thicker amount of fluid to lubricate and activate the secondary seal.