Hizmet Traktörleri ve Özel Amaçlı Traktörler için Lastikler | Trelleborg Wheels TR

Hizmet Traktörleri ve Özel Amaçlı Traktörler

21Ürünler
TM700
  • Well known for its perfomance and versatility
  • Capable of optimising the tractors efficiency during its whole life cycle
  • High level of handling and comfort on the road
Daha fazla göster



TM600 Rice
  • Reduced number of lugs to increase traction and self cleaning
  • ProgressiveTraction extra lug step +30% larger lug base, enhancing stability
  • Increased tread depth +20% compared to standard R1-W
Daha fazla göster

TM190
  • The special lug shape provides high resistance to gougings and lacerations
  • Suitable for most operations and types of terrain
  • The reduced height of its lugs makes it an especially good performer on grassland
Daha fazla göster

TH400
  • Great stability and manoeuvrability
  • Excellent safety
  • Maximum resistance to stress and laceration
Daha fazla göster

IM110
  • The tread pattern allows maximum use of this tire in both field and road operations
Daha fazla göster

IM220
  • The tread pattern allows maximum use of this tire in both field and road operations
Daha fazla göster

TD27
  • The tread pattern allows maximum use of this tire in both field and road operations
Daha fazla göster

TM90
  • TM90 range offers a complete range of sizes for tractors between 50 and 160 HP
  • Excellent traction in all field conditions further enhanced by the interlug terraces
  • The wide lug nose assures extra life on surface
Daha fazla göster


123