SR

SR

SILICONE SHEETING FOOD QUALITY HIGH PERFORMANCE

Regulations

- Meeting European regulations (EC) nº 1935/2004 and 2023/2006.

  The material is in compliance with FDA 21 CFR Part. 177. Indirect Food Additives: Polymers. Sec 177.2600 Rubber articles intended for repeated use for contact with aqueous food.

- IANESCO certificate (Institut français de Poitiers).

- Quality certificate available under request

Overview

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Rouge

S6A2 

Density

1.20 ±0.05

g/cm³

Hardness

ASTM D2240

60 ±5

Shore A

Tensile strength

ISO 37

≥10.0

MPa

Elongation at break

ISO 37

≥500

%

Tear resistance

ISO 34-1

≥20

N/mm

Compression set after 24h at 150°C

ISO 815-1

≤30

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-60/+230

°C

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Bra

Medium

Mycket bra

Medium

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

1

±0.3

1200

±2%

10

±2%

1,2

2 faces lisses

-

1,5

±0.3

1200

±2%

10

±2%

1,8

2 faces lisses

-

2

±0.3

1200

±2%

10

±2%

2,4

2 faces lisses

-

3

±0.3

1200

±2%

10

±2%

3,6

2 faces lisses

-

4

±0.4

1200

±2%

10

±2%

4,8

2 faces lisses

-

5

±0.4

1200

±2%

10

±2%

6

2 faces lisses

-

6

±0.5

1200

±2%

5

±2%

7,2

2 faces lisses

-

Identification

 

Downloads

Product Sheet

Product Sheet (PDF)  

Ladda ner

Food Contact Certificate

 

Ladda ner (pdf)