RF01

Overview

Mechanical, Physical and Chemical Properties

Mechanical

Measure characteristic

Standard

Value

Rubber compound - Noir

 

Density

1.45 ±0.05

g/cm³

Hardness

ASTM D2240

60 ±5

Shore A

Tensile strength

ISO 37

≥4

MPa

Elongation at break

ISO 37

≥250

%

Tear resistance

ISO 34-1

≥15

N/mm

Compression set after 22h at 70°C

ISO 815-1

≤40

%

 

Temperature

Measure characteristic

Standard

Value

Working temperature

-20/+70

°C

 

Ageing

Measure characteristic

Standard

Value

∆ Hardness after 168h at 70°C

ASTM D573

≤-20

Shore A

∆ Tensile strength after 168h at 70°C

ASTM D573

≤-30

%

 

Chemical Resistance

Diluted acids and bases

Concentrated acids and bases

Ozone

Oils and hydrocarbons

Mycket bra

Bra

Bra

Non suitable

 

Dimensions

Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Option

2

±0.3

1400

±2%

15

±2%

2,9

2 faces lisses

-

2

±0.3

1400

±2%

15

±2%

2,91

2 faces lisses

1P

3

±0.3

1400

±2%

10

±2%

4,35

2 faces lisses

-

3

±0.3

1400

±2%

10

±2%

4,37

2 faces lisses

1P

4

±0.4

1400

±2%

10

±2%

5,8

2 faces lisses

-

4

±0.4

1400

±2%

10

±2%

5,78

2 faces lisses

1P

4

±0.4

1400

±2%

10

±2%

5,78

2 faces lisses

2P

5

±0.4

1400

±2%

10

±2%

7,25

2 faces lisses

-

5

±0.4

1400

±2%

10

±2%

7,26

2 faces lisses

1P

5

±0.4

1400

±2%

10

±2%

7,26

2 faces lisses

2P

6

±0.5

1400

±2%

10

±2%

8,7

2 faces lisses

-

6

±0.5

1400

±2%

10

±2%

8,67

2 faces lisses

2P

8

±0.7

1400

±2%

5

±2%

11,73

2 faces lisses

-

8

±0.7

1400

±2%

5

±2%

11,87

2 faces lisses

2P

10

±1.0

1400

±2%

5

±2%

14,66

2 faces lisses

-

10

±1.0

1400

±2%

5

±2%

14,51

2 faces lisses

2P

12

±1.0

1400

±2%

5

±2%

17,59

2 faces lisses

-

15

±1.0

1400

±2%

5

±2%

21,75

2 faces lisses

-

20

±1.4

1400

±2%

5

±2%

29

2 faces lisses

-

Identification

 

Downloads

Product Sheet

Product Sheet (PDF)  

Ladda ner