Trelleborg Internal Joint Seal

Function and Design

How to find the right seal size
Take the diameter measurement in two directions to ensure accuracy, top to bottom and side to side. Measure the opening at the joint. The amount the two sections of pipe or manhole have separated from each other.

Trelleborg Liner End Seal

Prevents infiltration between Liner and Host Pipe

Design and Function

Trelleborg FlexRib Manhole Chimney Seal

Eliminates Infiltration and Exfiltration

Patented Waveband Technology

Available Widths

FlexRib Manhole Seals Width4

Extension

Certificates

European Standards

International Standards

Download List Mechanical Seals
Please click through the Dropdown list to see the files

More Information about FlexRib Manhole Seals

More information about Internal Joint Seals

More information about Liner End Seals

Hur kan vi hjälpa er?

Fyll i och skicka in formuläret så kommer en av våra medarbetare att kontakta er snarast möjligt.

Sida 1 av 3