Key features & benefits

 Cone shaped plugs
 Cone shaped plugs Bypass opening
Cone PLUGY CP - Blocking Plugs
 * back pressure 0.5 bar (7 psi) water or 0.2 bar (3 psi) air/vacuum
Cone PLUGSY CP - Bypass Plugs

Coupling System

 Coupling system GEKA 1 bar

Geka

Accessories

Single Fitting controller 1 bar

Single Fitting Controller

 Inflation hose yellow 10m with GEKA coupling

Inflation Hose 10 m (33’) with Safety Geka Coupling

Download

Pipe plugs & packers

Pipe plugs and packer

Pipe plugs and packer

Pipe plugs and packer

Download manuals of use

Pneumatic plugs

Pneumatic plugs

Pneumatic plugs

Pneumatic plugs

Pneumatic plugs

Pneumatic plugs

Pneumatic plugs

Hur kan vi hjälpa er?

Fyll i och skicka in formuläret så kommer en av våra medarbetare att kontakta er snarast möjligt.

Sida 1 av 3