Seal desing & function
The Trelleborg 170 is the next generation of pre-lubricated seals for concrete manholes.
Its unique design and specially formulated internal lubrication ensure that manhole sections are easily centered when jointing. No external lubrication is required, and jointing force is low.
The Trelleborg 170 is made from high quality EPDM rubber and manufactured to the highest standards of the industry. The unique design and installation-friendly features translate to reduced installation time and hence savings on labor.