Key Features & Benefits
- Steel Holeformers are designed for long life, ease of handling and efficient installation
- Manufactured from virtually indestructable heavy-gauged steel
- Manufactured to exact customer requirements
- Specifications cover a complete range of sizes and applications
- Holeformers are collapsible for easy installation and removal
HOLE SIZE | MANHOLE SIZE/WALL THICKNESS |
||||
---|---|---|---|---|---|
18 |
48/5 | 60/6 |
72/7 | 84/8 | 96/9 |
20 | 48/5 |
60/6 |
72/7 |
84/8 |
96/9 |
22 | 48/5 |
60/6 |
72/7 |
84/8 |
96/9 |
24 | 48/5 |
60/6 |
72/7 |
84/8 |
96/9 |
26 | 48/5 |
60/6 |
72/7 |
84/8 |
96/9 |
34 | 48/5 |
60/6 |
72/7 |
84/8 |
96/9 |
36 | 48/5 |
60/6 |
72/7 |
84/8 |
96/9 |
38 | - | 60/6 |
72/7 |
84/8 |
96/9 |
40 | - |
60/6 | 72/7 |
84/8 |
96/9 |
42 | - |
- |
72/7 |
84/8 |
96/9 |
44 | - |
- |
72/7 |
84/8 |
96/9 |
46 | - |
- |
72/7 |
84/8 |
96/9 |
48 | - |
- |
72/7 |
84/8 |
96/9 |
50 | - |
- |
- |
84/8 |
96/9 |
52 | - |
- |
- |
84/8 |
96/9 |
54 | - |
- |
- |
84/8 |
96/9 |
56 | - |
- |
- |
84/8 |
96/9 |
58 | - |
- |
- |
84/8 |
96/9 |
60 | - |
- |
- |
84/8 |
96/9 |
Large sizes available Half sizes and other requirements quoted upon request Manufacturing lead time (made to order) |
Downloads
Steel Hole-Forming Mandrels
Data sheet