Trelleborg LCR-B | Lateral connection repair of horizontal and vertical pipes in buildings
Trelleborg LCR-S | Lateral connection repair of burried main sewer pipes
The LCR-S system repairs and permanently seals both main pipes DN 135 – DN 600 [5.3" – 24"] and house lateral connections DN 100 – DN 200 [4" – 8"] using either an LCR-S Hat Profile or an LCR Liner that is installed from the main pipe.

Hur kan vi hjälpa er?

Fyll i och skicka in formuläret så kommer en av våra medarbetare att kontakta er snarast möjligt.

Sida 1 av 3