Liners for house connection & building pipes

Trelleborg MultiFlex Liner

Trelleborg UltraFlex Liner

Trelleborg ProLiner

Special  Project Liners for Main Sewers

Trelleborg HybridLiner

Trelleborg MainLiner

MtH Liner 

The "multidimensional" Trelleborg MtH Liner

Calibration hoses

Calibration hose "Light Duty" DN 65 - 200 (2.5"-8")

Calibration hose "Heavy Duty" DN 100 - 300 (4"-6")

Calibration Hose "H-Weight" DN 350 - 600 (14"-24")

Preliner

Certificates

Quality Management

Quality Management