NR Natural Rubber / SBR sheeting has excellent mechanical properties making it particularly appreciated in environments subject to heavy wear due to friction, or where it is constantly exposed to impact or direct contact with abrasive elements. As a result it is commonly used in the mining industry and in industrial environments subject to high abrasion where materials guaranteeing a long working life and optimum efficiency are required.