Key features & benefits
Additional impact-resistant breaker installed above the carcass to prevent the risk of cuts or punctures in the belt due to sharp-edged or large pieces, unfavorable feeding conditions, and material pile-ups.
Types and applications
Reinforcement options
Compare the specifications of our textile and steel cord reinforcement types to find the right construction for your application.
| Reinforcement type | Reinforcement diameter (mm) | Average distance between the cords (mm) |
| Textile Breaker BR | 0.55 | 1,40 (+/- 0,10) |
| Steel Cord SC | 0.59 | 0,68 (+/- 0,20) |
| Steel Cord RC | 1.19 | 14,0 (+/- 2,00) |
| Steel Cord RCH | 1.19 | 0,90 (+/- 0,20) |