Trelleborg at Agrama Switzerland
• The VF 710/60R38 size from the TM1060 range of tires is designed with ProgressiveTractionTM technology for the latest generation of tractors in mind. The TM1060 range provides a load capacity of up to 40 per cent more than the premium alternatives on the market. In addition, unlike many existing solutions on the market, the TM1060 is suitable for use on tractors of over 300 horsepower, and can be used with narrower rims, improving the tractor’s efficiency.
• Trelleborg’s TM100 tire 230/95R44 is a classical narrow tire with unbeatable self-cleaning, due to the geometry of the lugs and the mud breakers. Its casing construction and the materials used guarantee high load capacity and exceptional resistance to tire fatigue.
• The 500/60R22.5 Twin Radial offers a unique tread design that enhances the flotation characteristics of the tire to minimize compaction of soil and grass areas. Its wide footprint guarantees weight distribution over a large surface area thus reducing ground bearing pressure. The shape of the lug and the central block give the tires high self-cleaning properties.
• The TH400 is the Agro Industrial radial range for the latest generations of telescopic handlers, backhoes and mini loaders. Versatile in several applications, TH400 is able to operate on the toughest soils while coping with the most demanding conditions. The advanced TH400 radial carcass, along with its reinforced structure, ensures maximum machine stability even on tough slopes, permitting great manoeuvrability and comfort. Trelleborg will exhibit size 460/70R24 on stand.