New Trelleborg size in TM3000 range
Trelleborg presents a new size in its TM3000 line: IF800/70R38TL CFO 184A8. This line, specifically designed for Cyclic Field Operations (CFO), is Trelleborg's answer to the requirements of the latest generation of harvesters and combine machines.
A new tread pattern, along with an advanced casing design, maximizes the load capacity of the tire at low inflation pressure, preserving the soil and the environment.
Emiliana Vesco, Product Manager Agricultural Tires at Trelleborg, says: “The TM3000 line has been designed according to Trelleborg’s BlueTireTM Technology to ensure low soil compaction, high load index and improved resistance to stable damage and impacts. The TM3000 is the right choice to maximize harvesting productivity.”
With this new release, Trelleborg’s TM3000 line is now available in three sizes: IF800/65R32, IF800/70R32 and IF800/70R38TL. More sizes will be added to this line in the future.
For more info regarding the combine harvesters range, go to:http://www.trelleborg.com/en/wheels----Radial/Combine-harvesters