contactusurl/pt-pt/seals/searchSem resultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofPESQUISA E AJUDAShowingEstá procurando isso?Concessionário DistribuidorOfficial DealerPremium Partnerendereçosendereços,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
A single-acting O-Ring energized piston seal with hydrostatic pressure relief and Lubrication Management. Lubrication Management reduces friction and improves protection of the hardware and the seals. Turcon® Stepseal® V LM provides balanced sealing efficiency with low friction, no stick-slip, minimal break-out force and high wear resistance. The seal is preferably used together with a Turcon® or Zurcon® piston seal as a secondary element.
Are you looking for this?
Are you looking for this?
Product Images
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TYRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs