Strip 4 Dual
Sava Strip 4 Dual is a bi-directional and easy strippable PES Foil based coating plate suitabale to water based and UV coatings, archivable and re-usable. It is a fabric less coating plate available in 1,15/1,35/1,95/2,15/2,35 mm thickness

Key Performance
- Micro-ground coating surface ensures optimal coating transfer with minimum pressure
- Easy and clean stencil cutting by hand or CAD
- Durable and resistant to a lot of washes and press chemicals
Downloads
Mantenha contato
Dúvidas sobre nossos produtos e serviços ou como obtê-los?