Driver

Driver

Green area tire for professional use.

Trelleborg-Light-Service-Tires-DRIVER_200x281

The tires for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.

Downloads

Tires and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Soluciones completas Trelleborg en neumaticos y llantas  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Dados técnicos

Descrição do Pneu Seleciona a largura Diâmetro Total Circunferência de Rolamento Índice do Raio Estático Índice do Raio de Velocidade Roda Aros Permitidos Pressão Nominal Banda de Rodagem Tipo Pressure Table

23x10.50-12 
4pr A6 (91)

236

580

1719

256

280

7.00

8.50

1,4

UV-3B

Tubeless

+

23x10.50-12 
6pr A6 (100)

238

580

1720

257

280

7.00

8.50

2,2

UV-3B

Tubeless

+

Aplicativos da Web

Recursos

Filme do Produto

Novo Produtos

Fale conosco

*
*
*
*
*
*
*