A single acting L-shaped Turcon® seal with an elastic energiser for dynamic applications. The design provides low friction, no stick-slip effect, high wear resistance and features the Turcon® Stepseal® back pumping effect. Available in Turcon® and Zurcon® materials. Installed in standard O-Ring groove.