Wills Rings® O are metal O-Rings for many static face sealing applications. Reliable performance over a large temperature range for gases and liquids. Extreme high pressures and vacuums can be sealed with Wills Rings® O. Long life and excellent corrosion resistance are also characteristics of the Wills Rings® seals. Available as pressure filled, pressure actuated, non-pressurised and solid seals, in mild and stainless steel, copper and Inconel® 600 materials. The seals can be plated in silver or nickel, or PTFE coated.
Are you looking for this?
Are you looking for this?
Product Images
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
Pressure Table
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs