Diaphragms are available in many forms and designs in a variety of homogeneous or fabric-reinforced elastomers. Technically challenging applications are solved through composite design and material technology including the application of PTFE and other barrier materials for chemically aggressive environments. Plastic or metal-to-rubber bonding can be incorporated to simplify assembly and provide precision control of movement or pressure. Diaphragms are normally engineered as complete customised solutions to solve particular application challenges. Applications include automotive and aerospace components, chemical processing, sanitary systems and water management.Pressure Range (not re-enforced): up to 0.05 MPaPressure Range (re-enforced): 10 MPa
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs