Technical Proposals Online
The TPO (Technical Proposals Online) is a tool that helps Trelleborg Sealing Solutions to transfer technical data from the customer, and turn it into product information and part numbers in the combination with images. The visualization of the proposal will help to reach a mutual understanding of the sealing solution requirements.
Some of the benefits are:
- One area for creation and storage of technical proposals
- Access to your proposals globally, 24/7
- Consistent proposal format
Access TPO here
Disclaimer:
Any measurements, values and/or dimensions obtained through the Technical Proposals Tool are guidelines and as such are intended for orientation purposes only with the sole function to ease the selection of possible Trelleborg Sealing Solutions products that may be suitable for the use in a particular application.
Any Trelleborg Sealing Solutions products ascertained as a result of using data obtained through the Technical Proposals Tool for use in a specific application must be assayed by the Technical Proposals Tool end user, customer and/or purchaser through the appropriate test methods in order to ensure product suitability.
All images used are for illustrative purposes only. The 2D and 3D compilation images are intended to give a general indication of the proposed solution only. Individual features such as gaps, distances, seal and groove dimensions and seal colors may vary from practice.
eBusiness / EDI
Trelleborg Sealing Solutions offers the best opportunities in the area of electronic data interchange (EDI)
Regardless of whether you are a distributor or customer, we are ready to share electronic files with you!
We support all current data communications formats and communication channels.
Currently we already operate EDI with many partners worldwide, often using various formats and upload platforms.
Our EDI project group can implement a connection with the cooperation of your relevant staff in a short span of time.
Many successfully implemented projects demonstrate the large advantages of EDI for both sides.
You can find your contact for EDI in the following pages.
EDI for Customers
Trelleborg Sealing Solutions offers multiple approaches to optimize the purchasing process using electronic data interchange (EDI):
Processing purchases electronically is significantly more efficient than conventional methods.
- Misunderstandings and uncertainty can be avoided.
- Costs for processing will be reduced on both sides.
We will map the entire process chain for you:
- Order or delivery plan
- Order confirmation
- Delivery receipt
- Invoice
- We support all common formats:
- VDA
- EDIFACT
- XML (proprietary or openTRANS)
- ANSI/X.12
- Other formats can also be supported.
Multiple communication methods are also available:
- FTP via ISDN or TCP/IP
- FTP
- VAN
- Email...
Using the most modern technology (Seeburger BIS-System), we are able to offer you an appropriate solution in a short period of time.
For more information, please contact us !
EDI for Suppliers
Trelleborg Sealing Solutions offers multiple approaches using electronic data interchange (EDI) to optimize the supply chain:
- Processing purchases electronically is significantly more efficient than conventional methods.
- Misunderstandings and uncertainty can be avoided.
- Costs for processing will be reduced on both sides.
We will map the entire process chain for you:
- Order or order changes
- Order confirmation
- Delivery receipt
For data interchange, we have selected the common EDIFACT-Format.
Using the most modern technology (Seeburger BIS-System), we will be able to enjoy the advantages of electronic business connections with you in a short period of time.
For more information, please contact your sales representative.
EDI with TSS
Implementation guidelines (EDIFACT)
XLS-based eBusiness
Certificate
Our latest OFTP2, AS2, and HTTPS certificate is available here
The edi.trelleborg.com certificate is valid until 19th January, 2022