Bridgwater
Location: Bridgwater, UK | Size: 4,166 square meters/ 44,796 square feet
Products for Healthcare & Medical:
- Turcon® Variseal® spring-energized PTFE based seal where a biologically inert or chemically resistant product is required, also available with silicone-filling for ease of cleaning
- Turcon® Varilip® PDR for rotary applications
Materials for Healthcare & Medical:
- The Turcon® MF range of polytetrafluoroethylene (PTFE) has been specially engineered and manufactured for hygienic applications
- Materials compliant with all relevant standards and approvals for life sciences
- Options of Stainless Steel and Hastelloy® Turcon® Variseal® spring materials
- Stainless Steel Turcon® Varilip® PDR bodies
Services for Healthcare & Medical:
- Highly accurate machining for precision parts
- Utilize the most advanced modeling and Finite Element Analysis (FEA) to design the optimal component
- Exact PLC-controlled molding and sintering of PTFE materials
Facility Approvals Relevant to Healthcare & Medical:
- Quality management system certified to AS9100 incorporating ISO 9001
- ISO 14001 certified environmental management system
- OHSAS 18001 certified health and safety management system