The product at a glance
INK COMPATIBILITY | PRINTING SURFACE COLOUR |
THICKNESS (mm) | AVERAGE LOAD VALUE N/cm2 @ 0,23 mm Indentation |
SURFACE ROUGHNESS (Ra micron) |
METAL BASE | COMPRESSIBLE LAYER | PAPER FEEDING |
---|---|---|---|---|---|---|---|
Hybrid | Blue |
According to manufacturer drawing |
250 |
1,2 |
Stainless steel 0,2 mm |
Microspheres closed cells |
Slighty positive |
ADDITIONAL INFORMATION | |||||||
APPLICATIONS | Suitable for all kind of newspaper presses |
Download
Vulcan Evo
弊社へのお問い合わせ
弊社製品やサービス、販売代理店等についてお気軽にお問い合わせください。お問い合わせはお電話または、お問い合わせフォームにご入力の上、送信してください。