New printing solutions on show at Drupa 2016
Trelleborg’s printing solutions operation will use Drupa 2016 to launch several offset blankets including the new Vulcan Sunrise for HUV printing, Vulcan F2016 for sheet-fed and packaging applications, Vulcan Zenith for commercial sheet-fed applications and the Printec 8263 for two-piece can printing. Other new products will include the Vulcan Solid for banknote production, plus a non-fabric plate for coating and varnishing.
NEW PRINTING BLANKETS AND COATING PLATES OVERVIEW
Vulcan Sunrise is a 1.95 mm blanket, with a dedicated top compound and is specifically designed for the latest UV applications, such as LE/HUV and LED UV. Providing all of the benefits of the Dynatech System, such as excellent smash and edge mark resistance as well as better vibration absorption, Vulcan Sunrise enables first class solids and halftone reproduction, eliminating ink back-trapping.
Printec 8263, designed for laser-engraved personalization, is a self-adhesive blanket for two-piece can printing. It has an advanced acrylic adhesive that provides a strong adhesion, while the cream color of the layer under the top face allows more precise control of the engraved design. The blanket offers extremely high mechanical resistance and the top face can be laser-engraved with very fine precision. The three-ply, 1.97 mm thick, Printec 8263 can be removed easily from the cylinder and is compatible with conventional inks.
Vulcan F2016 has a unique fabric layout that ensures excellent compressibility. Recently introduced for sheet-fed applications, the blanket also provides high quality printing of paper and cardboard packaging. Vulcan F2016 is a 1.95 mm blanket that is easy to set up for a wide variety of commercial sheet-fed and packaging jobs, where first class quality print is required.
Vulcan Zenith is designed for general commercial sheet-fed applications and offers very good halftone reproduction and overall printing quality, plus shock mark absorption and excellent paper smash resistance. The three-ply, 1.95 mm, blanket is compatible with hybrid inks.
Vulcan Solid has been created to handle currency and metal printing and offers perfect solid printing and ink transfer. The blanket is suitable for fine detail reproduction and has a very robust carcass to ensure stability on press. The 1.7 mm thick, non-compressible, blanket is compatible with conventional inks.
Vulcan X-Coat Plus is a new polymer-surface coating plate that does not contain fabrics. It is easy to strip, offering clear and visible lines. The reusable plate eliminates ink back-trapping and is interchangeable with most polymer-surfaced products, without the need to adjust packing or stripes. Features include exceptionally sharp lines on knock-out and very good lay-down of the varnish. The X-Coat Plus plate is compatible with aqueous and UV coatings and available in thicknesses of 115 mm, 135 mm and 195 mm.
Vulcan X-Coat is a new rubber-surface coating plate that is easy to handle and can be reused. Pre-press features include knock-out areas without strings, fast and accurate CAD cutting, plus easy stripping with clear and visible cut lines. Press room advantages include the elimination of fabric patterns, reduced back-trapping and hardness, a softer surface plus consistent coating transfer over long print runs. The X-Coat is available in thicknesses of 115 mm and 135 mm.
Discover more browsing this website.

Trelleborg Lounge Drupa 2016 Gallery
Follow the link and find out images and video
of the global presence of printing excperts
at Trelleborg Lounge Drupa 2016
of the global presence of printing excperts
at Trelleborg Lounge Drupa 2016
Trelleborg Lounge Drupa 2016 Photo Gallery
Trelleborg new video Drupa 2016
A special thanks from the Trelleborg team to everyone who attended Drupa 2016
For other videos follow www.youtube.com/user/PrintingInsights
Contact Us
Get the expert advice and answers you need within our global printing network. Use the form for information on our offset and flexo solutions