Rotherham
Location: Rotherham, UK | Size: 5,000 square meters/ 53,763 square feet
Products for Healthcare & Medical:
- Orkot® composite precision wear rings and bearings
Materials for Healthcare & Medical:
- Orkot® composite bearings and wear rings for non-contact equipment applications
Services for Healthcare & Medical:
- Design of bespoke bearings, wear rings and wear pads
- Manufacture of sheet/flat product up to 2000mm/ 6.5 feet length and maximum thickness 50mm/ 2 inches
- Manufacture of tubes a diameter of up to 2000mm/ 6.5 feet and rods of a diameter up to Ø 100mm/ 4 inches
Facility Approvals Relevant to Healthcare & Medical:
- Quality management system certified to ISO 9001 and AS/EN 9100
- ISO 14001 certified environmental management system
- OHSAS 18001 certified health and safety management system