Custom Sizes (Solid)
Trelleborg offers a range of custom solutions to meet your needs.
We understand that some demanding environments call for larger tires or custom treads. We will work with you to produce the right tire that delivers the best total value of ownership.
Our dedicated engineering staff will work with you to build a tire in any size up to 80.0"" tall and custom traction tread up to 7 inches deep.
• Compatible OEM fitment
• Built to handle extreme conditions and heavy loads
• Premium mining rubber for extended life
• Custom traction options available
• Increased load carrying capacity over pneumatic tires
• Less maintenance than pneumatic tires"
Entra in contatto con i nostri esperti: potranno aiutarti a trovare la soluzione giusta per rafforzare il tuo business.