Advantage UV Stripping JOY
Sava Advantage UV Stripping JOY is an easy to strip blanket for coating units, also usable for printing, specially designed for UV inks. It is available in 3-ply (2 fabric plies + 1 cord ply), 1,95 mm thickness

Key Performance
- Improved dimensional stability
- Ensures deep stencil depth of min. 0,90 mm for cleaner profiles, for varnish film thickness with minimum pressure settings and for optimum varnish transfer
- Precise register and reuse of the blanket
- Flexible: easy press mounting and easy peeling
- Clean stencil cutting with sharp edges by hand or CAD
Restez en contact
Vous avez des questions concernant nos produits, nos services, ou la manière de les obtenir ? N'hésitez pas à nous appeler ou utilisez le formulaire de contact pour nous envoyer votre demande