Advantage Stripping
Sava Advantage Stripping is an easy to strip blanket for coating units, also usable for printing. It is available in 3-ply (two fabric plies + 1 cord ply), 1,70/1,95 mm thickness

Key Performance
- Ensures deep stencil depth of min. 0,90 mm for cleaner profiles, for varnish film thickness with minimum pressure settings and for optimum varnish transfer
- Precise register and reuse of the blanket
- Improved dimensional stability
- Flexible: easy press mounting and easy peeling
- Clean stencil cutting with sharp edges by hand or CAD
Restez en contact
Vous avez des questions concernant nos produits, nos services, ou la manière de les obtenir ? N'hésitez pas à nous appeler ou utilisez le formulaire de contact pour nous envoyer votre demande