Carbon BS Bridge Sleeve
This product is a carbon fiber bridge sleeve for flexo printing machine. Designed and manufactured by Trelleborg is the best in class Axcyl solution. For further information or quote email printingsm@trelleborg.com
Le produit en bref
Application | Construction | Ventilation | Tolerance on Outer Diameter | Tolerance on TiR | Surface | Wall thickness range | Width range | Stork Diameter rangeE | Weight Reduction | Thermal Exspansion |
Conductive | Air Supply |
Cleaning |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Pneumatic plate mounting bridge Alternative to hydraulic clamped bridge systems |
High Modulous carbon fibre |
Either via mandrel (flow through) or separate air supply |
Nominal +/- 20μm |
20μm |
Extremely durable Epoxy & technical fabrics |
From 16 to 100mm |
From 500 to 2000mm |
From 210 to 1400mm |
Varies according to geometry | Nil in standard operating conditions | Fulfill ATEX 95 requirements | 6 bars @ minimum 12l/sec | Any solvent compatible with UV, solvent and water based inks |
Download
Restez en contact
Vous avez des questions concernant nos produits, nos services, ou la manière de les obtenir ? N'hésitez pas à nous appeler ou utilisez le formulaire de contact pour nous envoyer votre demande
Envoyez-nou un e-mail