Applications
For transfer of extremely hot or cold fluids, aggressive and corrosive chemicals, in demanding environments.
Advantages
Resistant to almost any chemicals. Can work at very low (-70°C) up to very high (+260°C) temperatures, depending on the conveyed fluid.
Very flexible and light weight, resistant to flexion.
Design
Overview
Inner tube
Helically convoluted PTFE, white or black (antistatic), compliant with FDA 21 CFR 177.1550, USP Class VI requirements, and EU regulation 1935/2004
Braid(s)
High tensile 304 stainless steel or polypropylene.
Other qualities, like PVDF, or finish, like EPDM or silicone coating, upon request.
Other qualities, like PVDF, or finish, like EPDM or silicone coating, upon request.
Temperature range
-70°C to +260°C
Couplings and Fittings
Made to order with any types of fittings, stainless steel or PTFE coated, including flare through ends for flanges.
Electrical properties
White = Type M : R< 100 Ω between couplings with stainless steel braids
Black = Type Ω : 1K Ω < R < 100M Ω
Black = Type Ω : 1K Ω < R < 100M Ω
Technical specifications
With 1 steel high tensile braid | With polypropylene braid (max. +90°C) | ||||||||||||
ID | Bending radius | Working pressure | Bursting pressure | Vacuum | L. max | Weight | Bending radius | Working pressure | Bursting pressure | Vacuum | Max. length | Weight | |
inch | mm | mm | bar 20°C |
mbar 20°C | m | gr/m | mm | bar 20°C | mbar 20°C | m | gr/m | ||
1/4" | 6 | 12 | 35 | 170 | 744 | 20 | 122 | ||||||
3/8" | 10 | 24 | 35 | 170 | 744 | 20 | 168 | ||||||
1/2" | 13 | 29 | 60 | 250 | 887 | 20 | 197 | 50 | 40 | 160 | 887 | 10 | 189 |
5/8" | 16 | 35 | 55 | 170 | 887 | 20 | 302 | 65 | 40 | 160 | 887 | 10 | 259 |
3/'" | 20 | 59 | 60 | 290 | 887 | 20 | 372 | 55 | 30 | 120 | 887 | 10 | 243 |
1" | 25 | 71 | 40 | 210 | 887 | 20 | 604 | 85 | 30 | 120 | 887 | 10 | 345 |
1 1/4" | 32 | 94 | 40 | 210 | 887 | 20 | 723 | 100 | 25 | 100 | 887 | 10 | 531 |
1 1/2" | 38 | 118 | 35 | 175 | 887 | 20 | 1062 | 120 | 22 | 88 | 887 | 10 | 607 |
2" | 50 | 147 | 25 | 135 | 887 | 20 | 1282 | 165 | 20 | 80 | 887 | 10 | 930 |
2 1/2" | 63 | 230 | 16 | 80 | 887 | 20 | 2140 | 230 | 16 | 64 | 887 | 10 | 1028 |
3" | 75 | 260 | 14 | 65 | 887 | 20 | 3310 | 260 | 14 | 50 | 887 | 10 | 1186 |
4" | 100 | 300 | 10 | 40 | 887 | 20 | 4050 | 300 | 10 | 40 | 887 | 10 | 2710 |
5" | 127 | 450 | 6 | 24 | 554 | 12 | 5500 | ||||||
6" | 150 | 520 | 6 | 24 | 554 | 12 | 6000 |
Downloads
Product sheet
Carriers: solutions for your transfers brochure

Transporteurs : solutions pour vos transferts
Oil & Petroleum Supply Chain brochure

Oil & Petroleum Supply Chain
Téléchargez ici
Chemical Industry brochure

Industries chimiques
Téléchargez ici