cd1

Trelleborg Features Premium Agricultural Tires At Agroglobal 2014 In Portugal

Trelleborg Features Premium Agricultural Tires At Agroglobal 2014 In Portugal

Trelleborg will be showcasing its range of high performance products specifically designed with professional farming in mind, at “AGROGLOBAL 2014 - Feira das Grandes Culturas”, which will be held in Valada do Ribatejo, Portugal, from 10 to 12 September.

Ramon Martinez Portillo, Country Manager for Spain and Portugal at Trelleborg, says: “With more than 15,000 participants and 230 exhibitors, including all leading tractors manufacturers, the AGROGLOBAL Show is the most important agricultural exhibition in Portugal.” 

Trelleborg’s size 460/70R24 in the TH400 range will be presented for the first time in Portugal. Versatile in several applications, products in the TH400 range are able to operate on the toughest of soils, while coping with the most demanding conditions. The range, which has been designed for use on the latest generations of telescopic handlers, backhoes and mini loaders, provides high stability even when booms are fully extended to handle heavy loads.

“We are extremely proud of our product innovations and AGROGLOBAL is the perfect occasion to show them. We look forward to showcasing the new solutions we have launched directly to the users that can benefit from them the most,” concludes Martinez.

Trelleborg’s popular 520/70R38 TM700, 460/85R38 TM600 and 600/65R28 TM800 will be also featured on the Trelleborg stand 5.   

Visit the website of the exhibition:

www.agroglobal.com