2-Piece Can
Browse the most famous Printec® styles which are designed to perfom on 2-piece can printing jobs.
The Printec® offer meets 4 main technical requirements:
- Print Quality: there are a different requirements to achieve a good print quality on stiff metal substrates than from standard paper.
- Edge marks: considering the different substrate, it is also very obvious, that a higher resistant surface is essential to provide blankets with longest possible life time.
- Metal sheet release: to achieve high press speed performance, the sheet release play important role on sheetfed presses.
- Solid coverage: a very good ink transfer and solid coverage is essential to increase efficiency and press performance in the printing process.
Restez en contact
Vous avez des questions concernant nos produits, nos services, ou la manière de les obtenir ? N'hésitez pas à nous appeler ou utilisez le formulaire de contact pour nous envoyer votre demande
Envoyez-nou un e-mail