FIREMAT profile

Circular studs (MC 2K1)

Advantages
Fire-retardant.
Low reduced emission of smoke opacity, foreasy finding of emergency exits.
Thermal and acoustic insulation.
Excellent walking and standing comfort.
Non-slippery.
Easy to clean and low maintenance.
Noise, vibration, and cold propagation reduction
Applications
Suitable for:
public or industrial area where fire protection is required (airports, supermarkets, swimmingpools, sports halls, etc.)
mass transport (bus, railway, ships,underground,etc.)
Benefits
Safety
Cleanliness, hygiene
Comfort
Service life
Features
Fire resistant and low, translucent, and non toxic smoke emission matting qualities.
Reaction to fire and smoke characteristics Bfl s1,following EN 13501-1.
Circular studs.
Identification
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Product sheet

Firemat Black D914 0030045

Firemat Grey D912 0039173

Firemat Grey D912 0030046

Firemat Black D914 MCD91400003002

Rubber Sheeting and Matting

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3