Applications

Advantages

Design

Overview
Inner tube
SBR/NR, smooth, black,
Reinforcement
synthetic textile,
Cover
EPDM, red for acetylene, blue for oxygen, null, smooth
Temperature range
-30 to +80
Standard/Approval
ISO 3821.
EN 559.
Additional information
80 and 120m length are available on request.
Hoses joined by extruded rubber bridge.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

Storage Guideline

Handling guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3