Applications

Advantages

Design

Overview
Internal helix
stainless steel 304L (stainless steel 316L on request).
Inner tube
polypropylene film, null,
Reinforcement
polypropylene/polyester layers,
Cover
polyamide, corrugated, white,
External helix
stainless steel 304L (stainless steel 316L on request).
Temperature range
-30 to +100
Electrical properties
electrical conductivity ensured by the external helix in contact with fittings. R≤100Ω/assembly.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
Other DN, imperial size and taylor-made hose design on request.
Couplings Fittings
Swaged fixed or swivel flange ISO PN10/16, PN20 (ASA150). Other swaged couplings on request.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Composite Hoses

Oil & Petroleum Supply Chain Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3