Applications

Advantages

Design

Overview
Inner tube
PVC, smooth, transparent,
Reinforcement
synthetic textile,
Cover
PVC, smooth, transparent,
Temperature range
-15 to +60
Standard/Approval
Comply with the requirements of European regulations n°10/2011 and n°1935/2004 for contact with foodstuffs, for simulants A, B and C.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3