Applications

Advantages

Design

Overview
Inner tube
foodgrade abrasion resistant NBR, smooth, white,
Reinforcement
synthetic textile with embedded steel helix,
Cover
wear and weather resistant NBR/PVC, corrugated, green,
Temperature range
-10 to +80
Electrical properties
conductive tube and cover,
R<100MΩ/lg, helix must be connected with couplings.
Standard/Approval
EU regulations No. 1935/2004, 2023/2006.
FDA regulation No. 21 CFR 177.2600.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Max. vacuum as per ISO 7233.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

Food Contact Certificate

ATEX Certificate

Storage Guideline

Handling guideline

Food Industry Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3