Actual Dimensions [mm] |
Load capacity [kg] | ||||||||||
Counterbalanced lift trucks up to 25 km/h | Other Vehicles | ||||||||||
Size | Rim | Pattern | LOC | Width | O.D. | Static | Load | Steering Wheel | @ 6 km/h | @ 10 km/h | @ 25 km/h |
Wheel | |||||||||||
4.00-8 | 3.00D-8 | Orca | ● | 94 | 398 | 1105 | 950 | 730 | 950 | 865 | 730 |
15x4½-8 | 3.00D-8 | Orca | ● | 110 | 373 | 1210 | 1040 | 800 | 1040 | 945 | 800 |
5.00-8 | 3.00D-8 | Orca | ● | 114 | 452 | 1650 | 1420 | 1090 | 1420 | 1290 | 1090 |
16x6-8 | 4.33R-8 | Orca | ● | 143 | 409 | 1740 | 1495 | 1150 | 1495 | 1360 | 1150 |
18x7-8 | 4.33R-8 | Orca | ● | 147 | 445 | 2495 | 2145 | 1650 | 2145 | 1950 | 1650 |
140/55-9 | 4,00E-09 | Orca | ● | 132 | 380 | 1360 | 1170 | 900 | 1170 | 1065 | 900 |
6.00-9 | 4,00E-09 | Orca | ● | 130 | 520 | 2190 | 1885 | 1450 | 1885 | 1715 | 1450 |
21x8-9 | 6,00E-09 | Orca | ● | 180 | 514 | 3205 | 2760 | 2120 | 2760 | 2505 | 2120 |
6.50-10 | 5.00F-10 | Orca | ● | 153 | 568 | 2720 | 2340 | 1800 | 2340 | 2125 | 1800 |
200/50-10 | 6.50F-10 | Orca | ● | 175 | 450 | 2870 | 2470 | 1900 | 2470 | 2245 | 1900 |
23x9-10 | 6.50F-10 | Orca | ● | 187 | 574 | 4005 | 3445 | 2650 | 3445 | 3130 | 2650 |
7.00-12 | 5.00S-12 | Orca | ● | 163 | 646 | 3385 | 2915 | 2240 | 2915 | 2645 | 2240 |
23x10-12 | 8.00G-12 | Orca | ● | 219 | 570 | 4380 | 3770 | 2900 | 3770 | 3425 | 2900 |
27x10-12 | 8.00G-12 | Orca | ● | 235 | 670 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
7.00-15 | 5.5-15 | Orca | ● | 162 | 717 | 4115 | 3545 | 2725 | 3545 | 3220 | 2725 |
7.50-15 | 6.5-15 | Orca | ● | 186 | 743 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
8.25-15 | 6.5-15 | Orca | ● | 192 | 803 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
28x9-15 | 7.0-15 | Orca | ● | 200 | 680 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
250-15 | 7.0-15 | Orca | ● | 206 | 709 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
250-15 | 7.5-15 | Orca | ● | 206 | 709 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
300-15 | 8.0-15 | Orca | ● | 244 | 807 | 6795 | 5850 | 4500 | 5850 | 5310 | 4500 |
355/65-15 | 9.75-15 | Orca | ● | 260 | 809 | 9060 | 7800 | 6000 | 7800 | 7080 | 6000 |