Actual Dimensions [mm] |
Load capacity [kg] | ||||||||||
Counterbalanced lift trucks up to 25 km/h | Other Vehicles | ||||||||||
Size | Rim | Pattern | LOC | Width | O.D. | Static | Load | Steering Wheel | @ 6 km/h | @ 10 km/h | @ 25 km/h |
Wheel | |||||||||||
3.00-4 | 2.50C-4 | MIL | 82 | 251 | 295 | 260 | 195 | 260 | 235 | 195 | |
4.00-8 | 3.00D-8 | MS | ● | 104 | 404 | 1105 | 950 | 730 | 950 | 865 | 730 |
15x4½-8 | 3.00D-8 | MS | ● | 104 | 377 | 1210 | 1040 | 800 | 1040 | 945 | 800 |
5.00-8 | 3.00D-8 | MS | ● | 115 | 459 | 1650 | 1420 | 1090 | 1420 | 1290 | 1090 |
16x6-8 | 4.33R-8 | MS | ● | 132 | 407 | 1740 | 1495 | 1150 | 1495 | 1360 | 1150 |
18x7-8 | 4.33R-8 | MS | ● | 145 | 454 | 2495 | 2145 | 1650 | 2145 | 1950 | 1650 |
140/55-9 | 4,00E-09 | MS | ● | 132 | 380 | 1360 | 1170 | 900 | 1170 | 1065 | 900 |
6.00-9 | 4,00E-09 | MS | ● | 131 | 519 | 2190 | 1885 | 1450 | 1885 | 1715 | 1450 |
21x8-9 | 6,00E-09 | MS | ● | 168 | 523 | 3205 | 2760 | 2120 | 2760 | 2505 | 2120 |
6.50-10 | 5.00F-10 | MS | ● | 148 | 574 | 2720 | 2340 | 1800 | 2340 | 2125 | 1800 |
200/50-10 | 6.50F-10 | MS | ● | 186 | 456 | 2870 | 2470 | 1900 | 2470 | 2245 | 1900 |
23x9-10 | 6.50F-10 | MS | ● | 210 | 584 | 4005 | 3445 | 2650 | 3445 | 3130 | 2650 |
7.00-12 | 5.00S-12 | MS | ● | 162 | 650 | 3385 | 2915 | 2240 | 2915 | 2645 | 2240 |
23x10-12 | 8.00G-12 | MS | ● | 228 | 581 | 4380 | 3770 | 2900 | 3770 | 3425 | 2900 |
27x10-12 | 8.00G-12 | MS | ● | 228 | 672 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
7.00-15 | 5.5-15 | MS | ● | 186 | 725 | 4115 | 3545 | 2725 | 3545 | 3220 | 2725 |
7.50-15 | 6.5-15 | MS | 187 | 755 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 | |
8.25-15 | 6.5-15 | MS | ● | 202 | 823 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
28x9-15 | 7.0-15 | MS | ● | 202 | 681 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
250-15 | 7.0-15 | MS | ● | 210 | 720 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
250-15 | 7.5-15 | MS | 210 | 720 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 | |
300-15 | 8.0-15 | MS | ● | 250 | 822 | 6795 | 5850 | 4500 | 5850 | 5310 | 4500 |
465/55-20 | 16.0-20 | MS | 465 | 1029 | 13590 | 10800 | 9000 | 10800 | 9810 | 9000 |