Pattern |
Load capacity [kg] | ||||||||
Other vehicles up to | Counterbalanced lift trucks | ||||||||
Size | Pattern | 6 km/h | 10 km/h | 16 km/h | 20 km/h | Load Wheel up to 10 km/h | Steering Wheel up to 10 km/h |
Load Wheel up to 16 km/h |
Steering Wheel up to 16 km/h |
125x50x75 | FL | 160 | 130 | ||||||
150x50x100 | FL | 225 | 180 | ||||||
150x75x100 | FL | 375 | 300 | 230 | |||||
160x50x100 | FL | 250 | 200 | ||||||
200x75x100 | FL | 500 | 400 | 300 | |||||
200x85x105 | FL | 550 | 440 | 330 | 280 | ||||
200x130x105 | FL | 880 | 725 | 660 | 525 | 880 | 725 | 785 | 660 |
186x70x120 | FL | 455 | 370 | 280 | 230 | ||||
180x75x120 | FL | 475 | 380 | 290 | 240 | ||||
200x50x140 | FL | 350 | 280 | ||||||
250x75x140 | FL | 625 | 500 | 400 | 310 | ||||
250x130x140 | FL/GS | 1065 | 875 | 800 | 635 | 1065 | 875 | 950 | 800 |
260x75x140 | FL | 630 | 510 | 385 | 315 | ||||
280x75x140 | FL | 630 | 505 | 385 | 310 | ||||
254x90x145 | FL | 670 | 545 | 395 | 285 | ||||
250x90x150 | FL | 670 | 545 | 395 | 285 | ||||
220x60x160 | FL | 450 | 360 | 270 | 230 | ||||
265x160x160 | FL | 1415 | 1160 | 1010 | 860 | 1415 | 1160 | 1265 | 1060 |
230x75x170 | FL | 625 | 500 | 380 | 310 | ||||
250x80x170 | FL | 675 | 540 | 410 | 340 | ||||
250x90x170 | FL | 840 | 670 | 425 | 425 | ||||
250x105x170 | FL | 785 | 645 | 700 | 590 | 785 | 645 | 700 | 590 |
260x85x170 | FL/GL | 775 | 620 | 465 | 390 | ||||
260x105x170 | FL | 825 | 675 | 615 | 490 | 825 | 675 | 735 | 615 |
260x105x170 | GS | 825 | 675 | 615 | 490 | 825 | 675 | 735 | 615 |
260x130x170 | FL | 1065 | 875 | 795 | 635 | 1065 | 875 | 950 | 795 |
300x85x170 | FL | 800 | 640 | 480 | 400 | ||||
315x145x180 | FL | 1480 | 1215 | 1055 | 880 | 1480 | 1215 | 1320 | 1110 |
330x145x180 | FL | 1540 | 1265 | 1100 | 915 | 1540 | 1265 | 1375 | 1155 |
290x105x185 | FL/GS | 905 | 745 | 645 | 540 | 905 | 745 | 810 | 680 |
300x80x185 | FL | 760 | 610 | 455 | 380 | ||||
250x50x190 | FL | 450 | 360 | 270 | 230 | ||||
250x85x190 | FL | 745 | 595 | 455 | 370 | ||||
330x145x194 | FL | 1535 | 1260 | 1095 | 910 | 1535 | 1260 | 1370 | 1150 |
300x90x203 | FL | 900 | 720 | 540 | 450 | ||||
300x100x203 | FL/GS | 870 | 715 | 650 | 515 | 870 | 715 | 775 | 650 |
313x130x203 | FL/GS | 1260 | 1035 | 945 | 750 | 1260 | 1035 | 1125 | 945 |
280x75x220 | FL | 705 | 565 | 425 | 345 | ||||
285x75x220 | FL | 725 | 580 | 440 | 360 | ||||
310x60x220 | FL | 650 | 520 | 390 | 330 | ||||
300x75x225 | FL | 725 | 585 | 445 | 360 | ||||
300x100x230 | FL | 1010 | 815 | 615 | 500 | ||||
300x75x240 | FL | 700 | 560 | 420 | 350 | ||||
305x75x240 | FL | 700 | 560 | 420 | 350 | ||||
360x60x270 | FL | 750 | 600 | 450 | 380 | ||||
360x75x270 | FL | 950 | 760 | 570 | 430 | ||||
360x85x270 | FL | 1050 | 840 | 630 | 530 | ||||
450x120x300 | FL | 1500 | 1230 | 1125 | 890 | 1500 | 1230 | 1340 | 1125 |
405x65x305 | FL | 900 | 720 | 540 | 450 | ||||
405x130x305 | FL/GS | 1510 | 1240 | 1135 | 900 | 1510 | 1240 | 1350 | 1135 |
405x220x305 | FL | 2760 | 2265 | 1970 | 1640 | 2760 | 2265 | 2465 | 2070 |
405x260x305 | FL | 3325 | 2730 | 2495 | 1980 | 3325 | 2730 | 2970 | 2495 |
415x75x305 | FL | 1000 | 800 | 600 | 500 | ||||
415x90x305 | FL | 1060 | 875 | 790 | 575 | 1060 | 875 | 945 | 790 |
415x100x305 | FL | 1115 | 915 | 835 | 665 | 1115 | 915 | 1000 | 835 |
425x150x305 | FL | 1910 | 1570 | 1435 | 1135 | 1910 | 1570 | 1700 | 1435 |
425x260x305 | FL | 3625 | 2980 | 2720 | 2155 | 3625 | 2980 | 3230 | 2720 |
450x260x305 | FL | 3620 | 2965 | 2585 | 2070 | 3620 | 2965 | 3150 | 2585 |
450x300x305 | FL | 4265 | 3490 | 3045 | 2435 | 4265 | 3490 | 3710 | 3045 |
440x200x330 | FL | 2710 | 2225 | 2030 | 1610 | 2710 | 2225 | 2420 | 2030 |
500x85x370 | FL | 1300 | 1050 | 780 | 650 | ||||
500x100x370 | FL | 1270 | 1040 | 955 | 755 | 1270 | 1040 | 1135 | 955 |
500x140x370 | FL | 1995 | 1640 | 1495 | 1190 | 1995 | 1640 | 1785 | 1495 |
500x280x370 | FL | 4535 | 3725 | 3405 | 2700 | 4535 | 3725 | 4050 | 3405 |
520x120x370 | FL | 1670 | 1370 | 1255 | 995 | 1670 | 1370 | 1490 | 1255 |
550x120x410 | FL | 1750 | 1440 | 1315 | 1040 | 1750 | 1440 | 1565 | 1315 |
550x160x410 | FL | 2550 | 2100 | 1915 | 1520 | 2550 | 2100 | 2280 | 1915 |
610x100x410 | FL | 1265 | 1040 | 950 | 755 | 1265 | 1040 | 1130 | 950 |
610x150x410 | FL | 2505 | 2055 | 1880 | 1490 | 2505 | 2055 | 2235 | 1880 |
620x200x410 | FL | 3790 | 3110 | 2840 | 2255 | 3790 | 3110 | 3380 | 2840 |
630x180x410 | FL | 3300 | 2710 | 2475 | 1965 | 3300 | 2710 | 2945 | 2475 |
645x250x410 | FL | 4810 | 3930 | 3430 | 2745 | 4810 | 3930 | 4180 | 3430 |
645x300x410 | FL | 6060 | 4960 | 4330 | 3465 | 6060 | 4960 | 5275 | 4330 |
645x350x410 | FL | 7310 | 5985 | 5225 | 4180 | 7310 | 5985 | 6365 | 5225 |
670x200x410 | FL | 3940 | 3235 | 2955 | 2345 | 3940 | 3235 | 3515 | 2955 |
680x150x470 | FL | 2690 | 2210 | 2020 | 1600 | 2690 | 2210 | 2400 | 2020 |
710x300x470 | FL | 6525 | 5340 | 4660 | 3730 | 6525 | 5340 | 5680 | 4660 |
645x200x480 | FL | 3865 | 3175 | 2900 | 2300 | 3865 | 3175 | 3450 | 2900 |
660x203x480 | GL | 3700 | 3035 | 2645 | 2110 | 3700 | 3035 | 3220 | 2645 |
660x250x480 | GS | 4785 | 3915 | 3415 | 2735 | 4785 | 3915 | 4160 | 3415 |
660x250x480 | GL | 4785 | 3915 | 3415 | 2735 | 4785 | 3915 | 4160 | 3415 |
705x180x485 | FL | 3590 | 2950 | 2695 | 2135 | 3590 | 2950 | 3205 | 2695 |
760x250x500 | FL | 5440 | 4450 | 3885 | 3110 | 5440 | 4450 | 4730 | 3885 |
780x200x555 | FL | 4485 | 3685 | 3365 | 2670 | 4485 | 3685 | 4000 | 3365 |
854x320x600 | FL | 8165 | 6680 | 5835 | 4665 | 8165 | 6680 | 7105 | 5835 |
926x240x670 | FL/HG | 5970 | 4885 | 4265 | 3410 | 5970 | 4885 | 5195 | 4265 |
968x240x670 | FL | 6095 | 4985 | 4350 | 3480 | 6095 | 4985 | 5300 | 4350 |