Nova lifting bag 15 bar

Key features & benefits

Technical Data

Lifting Height [mm] / [Inch]

Lifting bags Nova diagram Lifting height 1
Lifting bags Nova diagram Lifting height 2
Nova lifting bag in action
Benefits
Safety features

Coupling System

Coupling Type KD-S

Type KD-S

Rubber Inflation Hoses

Red inflation hose

Rubber inflation hose - Red

Yellow inflation hose

Rubber inflation hose - Yellow

Blue inflation hose

Rubber inflation hose - Blue

Grey inflation hose

Rubber inflation hose - Grey

Controllers

Controller Double Deadman 15 Nova

Double deadman controller 2 EXP 15

Protective Case for EXP Controllers1.2kg

Protective case for Exp controllers

Accessories

Yellow Pressure Reducer

Pressure reducer

Inflation Accessories

Compressed Air Cylinder

Compressed air cylinder

Carry-on valise for compressed air cylinder 0.1 Kg

Carry-on valise for compressed air cylinder

Universal Connector kit .02 kg

Universal connector kit

Truck tyre valve connection 0.1 kg

Truck tyre valve connection

Truck tyre valve 0.05 kg

Truck tyre valve

Compressed air mains 0.05 kg

Compressed air mains

Truck tyre inflator adapter 0.05 kg

Truck tyre inflator adapter

Dual connector for compressed air cylinders 1.0kg

Dual connector for compressed air cylinders

Triple connector for compressed air cylinders 1.2 kg

Triple connector for compressed air cylinders

Truck compressed air connection 0.4kg

Truck compressed air connection

Truck compressed air connection blind coupling 0.5kg

Truck compressed air connection-blind coupling

Adapter for construction site compressor 0.2 Kg

Adapter for construction site compressor

Safety carrier rack-two Cylinder 6L 3.0kg

Safety carrier rack-two cylinder 6L (366 cu.in.) modul-trolley system

Safety carrier rack-four Cylinder 6L 5.0kg

Safety carrier rack-four cylinder 6L (366 cu.in.) modul-trolley system

Loading Plates

Loading plates

Download

Rescue & Recovery

NOVA & VEGA

NOVA & VEGA

High pressure lifting bags

¿En qué podemos ayudarle?

Rellene el siguiente formulario y uno de nuestros agentes especializados se pondrá en contacto con usted el día hábil siguiente.

Página 1 de 3