Coldset
At Trelleborg the offer of Sava printing blankets for Coldset application comprises selected solutions which enable printers to achieve very high standard and consistency over long run.
Since the beginning, the design of printing blankets takes under consideration the need to meet all main technological requirements requested by coldset machines, such as: positive or neutral paper feed, load value and thickness consistency, chemical resistance, Ink release, no piling and robust barring.
Manténgase en contacto
¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?