Water Coat
Sava Water Coat is a fabric-less coating plate for varnishing and coating. It is available in 1.15, 1.35 and 1.95 mm thickness and is suitable to be used with aqueous coating, for a consistent coating transfer over long runs.

Pre-press advantages
- Fast and accurate cad cutting
- Easy to strip with clear and visible cut lines
- Easy to be handled and reused
Press room advantages
- No fabrics pattern
- Reduced back trapping
- Interchangeable with most polymer surfaced products without adjustment of packing or stripes
- Exceptional sharp lines on knock-out
- Consistent coating transfer over long runs
Download
Manténgase en contacto
¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?