Dual Coat
Sava Dual Coat is available in 1.15 - 1.35 mm thickness

Pre-press advantages
- Easier set up on the press in both sides (no fabric inside)
- Knock-out areas without strings
- Fast and accurate cad cutting
- Very good stripping with clear and visible cut lines
Press room advantages
- Top layer manufactured entirely in polymer provide excellentsurface resistance to UV and Aqueous coatings
- Homogeneous coating transfer for high quality print jobs
- Significantly reduced ink back trapping provides higher productivity with less downtime necessary for clean up
- High resistance polyester carrier provides excellent dimensional stability
- No fabrics pattern
Manténgase en contacto
¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?