Advantage UV Stripping JOY
Sava Advantage UV Stripping JOY is an easy to strip blanket for coating units, also usable for printing, specially designed for UV inks. It is available in 3-ply (2 fabric plies + 1 cord ply), 1,95 mm thickness

Key Performance
- Improved dimensional stability
- Ensures deep stencil depth of min. 0,90 mm for cleaner profiles, for varnish film thickness with minimum pressure settings and for optimum varnish transfer
- Precise register and reuse of the blanket
- Flexible: easy press mounting and easy peeling
- Clean stencil cutting with sharp edges by hand or CAD
Download
Manténgase en contacto
¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?