Offering the Latest Technology in Coating Applications
Combining Polymers & Materials
Calendar Coating
The calendar coating process fuses fabric with solid rubber, transforming them into a composite material. This is achieved by feeding the fabric and rubber through a series of calender rolls. The rollers exert controlled heat and pressure while maintaining precise speed parameters to ensure a consistent and strong bond. The result is a coated fabric with enhanced properties suitable for diverse industrial applications.
Film Lamination
Spread Coating / Knife-Over-Roll
Immersion (Dip) Coating
Hot Melt Coating & Lamination
Our hot melt coating and lamination process utilizes high temperatures to apply a solvent-free adhesive to the substrate, offering an eco-friendly solution without the need for drying or curing time. The amount of adhesive is meticulously controlled by an engraved rotogravure roller, ensuring consistent application. Following the coating, a second substrate can be laminated onto the first, creating a composite material with enhanced characteristics, suitable for various applications and ensuring a strong, reliable bond.
Transfer Coating
Product Testing Resources
Physical Properties Testing
- Abrasion
- Accelerated Weathering
- Adhesion by multiple weld capabilities
- Aging in air and different fluids
- Coefficient of Friction
- Compression set
- Creep
- Curing behavior
- Density
- Dielectric strength
- Flame resistance
- Flex cracking
- Hardness
- Hydrostatic Head
- Low temperature resistance
- Microclimate testing
- Ozone resistance
- Relaxation
- Resistivity, surface and volume
- State of cure
- Tear strength
- Tensile stress-strain
- Viscosity
- Water Vapor Transmission
We also have analytical capabilities, including DSC (Differential Scanning Calorimeter), FT-IR, IR Spectral Reflectance, Color Evaluation and Moisture Analysis by Karl Fisher Titration.
Material Preparation
Tailored options at every stage of the process mean we can deliver a truly application-specific solution. We can measure and control to thickness and weight. We also offer a variety of surface preparations for custom needs, including but not limited to:
- Biasing
- Buffing
- Cut to length
- Embossing
- Finishing
- Gums
- Powdering / Dusting
- Printing
- Single & multi-ply substrates
- Slitting
- Step jointing
- Unbalanced coatings
- Uncured
- Unsupported Gums
- Vulcanizing